23.6.2.2 Enabling, Disabling and Resetting
The EIC is enabled by writing a
‘1’ to the Enable bit in the Control A register (CTRLA.ENABLE). The EIC
is disabled by writing CTRLA.ENABLE to ‘0’.
The EIC is reset by setting the Software Reset bit in the Control register (CTRLA.SWRST). All registers in the EIC will be reset to their initial state, and the EIC will be disabled.