38.6.5.5 12 bpp Memory Mapping, RGB 4:4:4
Mem addr | 0x3 | 0x2 | 0x1 | 0x0 | ||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Pixel 12 bpp | – | R1[3:0] | G1[3:0] | B1[3:0] | – | R0[3:0] | G0[3:0] | B0[3:0] |