38.6.5.1 1 bpp Through Color Look-up Table

Table 38-8. 1 bpp Memory Mapping, Little Endian Organization
Mem addr 0x3 0x2 0x1 0x0
Bit 31 30 29 28 27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
Pixel 1 bpp p31 p30 p29 p28 p27 p26 p25 p24 p23 p22 p21 p20 p19 p18 p17 p16 p15 p14 p13 p12 p11 p10 p9 p8 p7 p6 p5 p4 p3 p2 p1 p0