32.10.3.2 NCS Waveforms
The NCS signal waveforms in write operations are not the same than those applied in read operations, but are defined separately:
- NCS_WR_SETUP—NCS setup time is defined as the setup time of address before the NCS falling edge.
- NCS_WR_PULSE—NCS pulse length is the time between NCS falling edge and NCS rising edge.
- NCS_WR_HOLD—NCS hold time is defined as the hold time of address after the NCS rising edge.