6.3.9.3 ER (Encryption Required)

When ER = 0, the host is required to activate Encryption mode to enable read/write access to the corresponding user zone. No data read from or written to the zone may be transmitted in the clear. If ER = 1, the host may activate Encryption mode, but isn't specifically required to do so by the device.