5.8.5.5 XC-DSC Linker - Diagnostics

Table 5-32. Diagnostics Options
OptionDescriptionCommand Line
Generate map fileCreate a map file.-Map="file"
Display memory usageCheck to print memory usage report.

Uncheck to not print a report.

--report-mem
Generate cross-reference fileCheck to create a cross-reference table.

Uncheck to not create this table.

--cref
Warn on section realignmentCheck to warn if start of section changes due to alignment.

Uncheck to not warn.

--warn-section-align
Trace SymbolsAdd/remove trace symbols.--trace-symbol=symbol