5.7.5.6 xc-dsc-ld - Code Guard Category
| Option | Description | Command Line |
|---|---|---|
| Boot RAM | Specify the boot RAM segment: none, small, medium or large. | --boot=option_ram |
| Boot Flash | Specify the boot Flash segment: none, small, medium, or large standard or none, small, medium, or large high. | --boot=option_flash_std
|
| Boot EEPROM | Specify the boot EEPROM segment. | --boot=eeprom |
| Boot write-protect | Specify the boot write protected segment. | --boot=write_protect |
| Secure RAM | Specify the secure RAM segment: none, small, medium or large. | --secure=option_ram |
| Secure Flash | Specify the secure Flash segment: none, small, medium, or large standard or none, small, medium, or large high. | --secure=option_flash_std
|
| Secure EEPROM | Specify the secure EEPROM segment. | --secure=eeprom |
| Secure write-protect | Specify the secure write protected segment. | --secure=write_protect |
| General write-protect | Specify the general write protected segment. | --general=write_protect |
| General code-protect | Specify the secure code protected segment: standard or high. | --general=code_protect_std
|
| For more information on
CodeGuard™ options, see “Options that Specify CodeGuard Security
Features” in the “MPLAB® XC-DSC
Assembler, Linker and Utilities User’s Guide for dsPIC33C/E/F and
dsPIC30 DSC” (DS-50003590). Note: Not all development tools support CodeGuard
programming. See tool documentation for more
information. | ||