1.2.2.1.2.3.1 ATT_Uuid_T
C
typedef struct ATT_Uuid_T
{
uint8_t uuid[ATT_MAX_UUID_SIZE];
uint8_t uuidLength;
} ATT_Uuid_T;Description
UUID parameters.
Field Documentation
| Field | Description |
|---|---|
| uuid | The UUID. |
| uuidLength | Length of the UUID. |
typedef struct ATT_Uuid_T
{
uint8_t uuid[ATT_MAX_UUID_SIZE];
uint8_t uuidLength;
} ATT_Uuid_T;UUID parameters.
| Field | Description |
|---|---|
| uuid | The UUID. |
| uuidLength | Length of the UUID. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.