1.2.2.1.2.3.16 GATT_EvtReceiveHandleValue_T
C
typedef struct GATT_EvtReceiveHandleValue_T
{
uint16_t connHandle;
uint16_t charHandle;
uint16_t receivedLength;
uint8_t receivedValue[BLE_ATT_MAX_MTU_LEN-ATT_NOTI_INDI_HEADER_SIZE];
} GATT_EvtReceiveHandleValue_T;Description
Data structure for GATTC_EVT_HV_NOTIFY or GATTC_EVT_HV_INDICATE event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| charHandle | Handle of the attribute which is notified/indicated. |
| receivedLength | Length of value received in notification/indication. |
| receivedValue | Value received in Notification/Indication. |