1.2.2.1.2.3.30 GATTS_HandleValueParams_T
C
typedef struct GATTS_HandleValueParams_T
{
uint16_t charHandle;
uint16_t charLength;
uint8_t charValue[BLE_ATT_MAX_MTU_LEN - ATT_HANDLE_VALUE_HEADER_SIZE];
uint8_t sendType;
} GATTS_HandleValueParams_T;Description
GATT Handle Value Notification/Indication parameters.
Field Documentation
| Field | Description |
|---|---|
| charHandle | Handle of the characteristic to be notified/indicated. |
| charLength | Length of the characteristic to be notified/indicated. Max value limited to size of charValue. |
| charValue | Characteristic value to be notified/indicated. |
| sendType | Flag indicating Notification or Indication. See ATT opcodes. Only ATT_HANDLE_VALUE_NTF/ATT_HANDLE_VALUE_IND are allowed. |