1.2.2.1.2.3.6 GATT_EvtDiscCharResp_T
C
typedef struct GATT_EvtDiscCharResp_T
{
uint16_t connHandle;
uint8_t attrPairLength;
uint16_t attrDataLength;
uint8_t attrData[BLE_ATT_MAX_MTU_LEN-ATT_READ_BY_TYPE_RESP_HEADER_SIZE];
uint8_t procedureStatus;
} GATT_EvtDiscCharResp_T;Description
Data structure for GATTC_EVT_DISC_CHAR_RESP event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| attrPairLength | Length of each handle-value pair in the list. |
| attrDataLength | Total length of attribute data list. |
| attrData | Attribute data list. Consists of handle-value pairs in following format: <2-byte Characteristic declaration handle> <1-byte Characteristic property> <2-byte Value Handle> <Characteristic UUID> To extract the Characteristic property data see Characteristic property Characteristic UUID may be 16-bit or 128-bit in length. Multiple Handle-value pairs received in a single event have the same characteristic UUID length Number of handle-value pairs = (attrDataLength/attrPairLength Note that the format of the data is little endian. |
| procedureStatus | Discover All Characteristics procedure may not finish in one ATT request. Status indicates if further events are expected. See Procedure status definition. |