1.2.2.1.2.3.34 GATTS_SendWriteRespParams_T
C
typedef struct GATTS_SendWriteRespParams_T
{
uint8_t responseType;
uint16_t attrHandle;
uint16_t valueOffset;
uint16_t writeLength;
uint8_t writeValue[BLE_ATT_MAX_MTU_LEN - ATT_WRITE_RESP_HEADER_SIZE];
} GATTS_SendWriteRespParams_T;Description
GATT Send Write Response parameters.
Field Documentation
| Field | Description |
|---|---|
| responseType | Write response type, ATT opcodes. Only ATT_WRITE_RSP/ATT_PREPARE_WRITE_RSP/ATT_EXECUTE_WRITE_RSP are allowed. |
| attrHandle | Handle of the attribute written. Use for Prepare Write Response only. |
| valueOffset | Offset of the first octet written. Use for Prepare Write Response only. |
| writeLength | Length of the written value. Used for Prepare Write Response only and should be same as corresponding field in Prepare Write request received. |
| writeValue | Value of the attribute written. Used for Prepare Write Response only and should be same as as corresponding field in Prepare Write request received. |