1.2.2.1.2.3.12 GATT_EvtRead_T
C
typedef struct GATT_EvtRead_T
{
uint16_t connHandle;
uint16_t attrHandle;
uint8_t readType;
uint16_t readOffset;
} GATT_EvtRead_T;Description
Data structure for GATTS_EVT_READ event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| attrHandle | Handle of the attribute to be read. |
| readType | Read Type. Only ATT_READ_BY_TYPE_REQ/ATT_READ_REQ/ATT_READ_BLOB_REQ are allowed. See ATT opcodes. |
| readOffset | Offset of the first octet to be read. Used for Read Blob request only. |