1.2.2.1.2.3.31 GATTS_SendErrRespParams_T
C
typedef struct GATTS_SendErrRespParams_T
{
uint8_t reqOpcode;
uint8_t errorCode;
uint16_t attrHandle;
} GATTS_SendErrRespParams_T;Description
GATT Send Error Response parameters.
Field Documentation
| Field | Description |
|---|---|
| reqOpcode | Request that generated this error response. See ATT opcodes. |
| errorCode | Reason why the request has generated an error response. See ATT error code. |
| attrHandle | Attribute handle that generated this error response. |