1.2.2.1.2.3.10 GATT_EvtError_T
C
typedef struct GATT_EvtError_T
{
uint16_t connHandle;
uint8_t reqOpcode;
uint16_t attrHandle;
uint8_t errCode;
} GATT_EvtError_T;Description
Data structure for GATTC_EVT_ERROR_RESP event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| reqOpcode | Request that generated this error response. |
| attrHandle | The attribute handle that generated this error response. |
| errCode | Reason why the request has generated an error response. See ATT error code. |