1.2.2.1.2.3.28 GATTS_CccdSetting_T
C
typedef struct GATTS_CccdSetting_T
{
uint16_t attrHandle;
uint16_t acceptableValue;
} GATTS_CccdSetting_T;Description
CCCD parameters.
Field Documentation
| Field | Description |
|---|---|
| attrHandle | The attribute handle of the CCCD. |
| acceptableValue | The acceptable value of the CCCD. |