1.1.2.1.1.3.20 BLE_GAP_EvtDisconnect_T
C
typedef struct BLE_GAP_EvtDisconnect_T
{
uint16_t connHandle;
uint8_t reason;
} BLE_GAP_EvtDisconnect_T;Description
Data structure for BLE_GAP_EVT_DISCONNECTED event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| reason | The reason for disconnection. See Disconnect reason. |