1.1.2.1.1.3.16 BLE_GAP_EvtConnect_T
C
typedef struct BLE_GAP_EvtConnect_T
{
uint8_t status;
uint16_t connHandle;
uint8_t role;
BLE_GAP_Addr_T remoteAddr;
uint8_t localRpaAddr[GAP_MAX_BD_ADDRESS_LEN];
uint8_t remoteRpaAddr[GAP_MAX_BD_ADDRESS_LEN];
uint16_t interval;
uint16_t latency;
uint16_t supervisionTimeout;
} BLE_GAP_EvtConnect_T;Description
Data structure for BLE_GAP_EVT_CONNECTED event.
Field Documentation
| Field | Description |
|---|---|
| status | Status of this connection. |
| connHandle | Connection handle associated with this connection. |
| role | GAP role. See Connection role. |
| remoteAddr | Remote bluetooth address. See BLE_GAP_Addr_T. |
| localRpaAddr | Resolvable private address being used by the local device for this connection. This is only valid if local privacy is enabled, otherwise all zeros. |
| remoteRpaAddr | Resolvable private address being used by the peer device for this connection. This is only valid if peer address is resolved by resolving list successfully, otherwise all zeros. |
| interval | Connection interval used on this connection. Range should be Connection parameters range. |
| latency | Peripheral latency for the connection in terms of number of connection events, see Connection parameters range. |
| supervisionTimeout | Supervision timeout for the LE Link. See Connection parameters range. |