1.1.2.1.1.3.22 BLE_GAP_EvtEncryptStatus_T
C
typedef struct BLE_GAP_EvtEncryptStatus_T
{
uint16_t connHandle;
uint8_t status;
} BLE_GAP_EvtEncryptStatus_T;Description
Data structure for BLE_GAP_EVT_ENCRYPT_STATUS event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| status | Encryption status. See Encryption status for possible values. |