1.1.2.1.1.3.2 BLE_GAP_AdvDataParams_T
C
typedef struct BLE_GAP_AdvDataParams_T
{
uint8_t advLen;
uint8_t advData[BLE_GAP_ADV_MAX_LENGTH];
} BLE_GAP_AdvDataParams_T;Description
Advertising data.
Field Documentation
| Field | Description |
|---|---|
| advLen | Length of advertising data, see Maximum advertising data length for the maximum length. |
| advData | Advertising data. |