1.1.2.1.1.3.37 BLE_GAP_ExtCreateConnPhy_T
C
typedef struct BLE_GAP_ExtCreateConnPhy_T
{
BLE_GAP_ExtCreateConnParams_T le1mPhy;
BLE_GAP_ExtCreateConnParams_T le2mPhy;
BLE_GAP_ExtCreateConnParams_T leCodedPhy;
}BLE_GAP_ExtCreateConnPhy_T;Description
Extended create connection phy setting.
Field Documentation
| Field | Description |
|---|---|
| le1mPhy | Scan connectable advertisements on the LE 1M PHY. Connection parameters for the LE 1M PHY are provided. |
| le2mPhy | Connection parameters for the LE 2M PHY are provided. |
| leCodedPhy | Scan connectable advertisements on the LE Coded PHY. Connection parameters for the LE Coded PHY are provided. |