1.1.2.1.1.3.6 BLE_GAP_CharPeriPreferConnParams_T
C
typedef struct BLE_GAP_CharPeriPreferConnParams_T
{
bool enable;
uint16_t minConnInterval;
uint16_t maxConnInterval;
uint16_t peripheralLatency;
uint16_t connSupervisionTimeoutMulti;
} BLE_GAP_CharPeriPreferConnParams_T;Description
Peripheral prefered connection parameter characteristic.
Field Documentation
| Field | Description |
|---|---|
| enable | If ture to enable the characteristic of "Peripheral Preferred Connection Parameters". Otherwise, disable it. |
| minConnInterval | Defines minimum value for the connection interval. See Connection parameters range. |
| maxConnInterval | Defines maximum value for the connection interval. See Connection parameters range. |
| peripheralLatency | Defines the peripheral latency for the connection. See Connection parameters range. |
| connSupervisionTimeoutMulti | Defines the connection supervisor timeout multiplier as a multiple of 10ms. |