1.1.2.1.1.3.38 BLE_GAP_ExtScanningEnable_T
C
typedef struct BLE_GAP_ExtScanningEnable_T
{
bool enable;
uint8_t filterDuplicates;
uint16_t duration;
uint16_t period;
} BLE_GAP_ExtScanningEnable_T;Description
Extended scan enable parameters.
Field Documentation
| Field | Description |
|---|---|
| enable | Determines whether scanning is enabled or disabled. |
| filterDuplicates | Controls whether the Link Layer should filter out duplicate advertising reports. See Scan filter policy. |
| duration | Scan duration.(Unit: 10 ms) Set 0x0000 to scan continuously until explicitly disable. |
| period | Time interval from when BLE Stack started its last duration until it begins the subsequent duration. (Unit: 1.28 sec) Set 0x0000 to disable periodic scanning. |