1.1.2.1.1.3.7 BLE_GAP_ConnParams_T
C
typedef struct BLE_GAP_ConnParams_T
{
uint16_t intervalMin;
uint16_t intervalMax;
uint16_t latency;
uint16_t supervisionTimeout;
} BLE_GAP_ConnParams_T;Description
Connection parameters.
Field Documentation
| Field | Description |
|---|---|
| intervalMin | Define minimum allowed connection interval. The value shall not be greater than maximum allowed connection interval. See Connection parameters range. |
| intervalMax | Define maximum allowed connection interval. See Connection parameters range. |
| latency | Peripheral latency for the connection in terms of number of connection events, see Connection parameters range. |
| supervisionTimeout | Supervision timeout of the connection. The timeout in milliseconds shall be larger than (1 + latency) * intervalMax * 2, where intervalMax is given in milliseconds. See Connection parameters range. |