1.1.2.1.1.3.8 BLE_GAP_CreateConnParams_T
C
typedef struct BLE_GAP_CreateConnParams_T
{
uint16_t scanInterval;
uint16_t scanWindow;
uint8_t filterPolicy;
BLE_GAP_Addr_T peerAddr;
BLE_GAP_ConnParams_T connParams;
} BLE_GAP_CreateConnParams_T;Description
Create connection parameters.
Field Documentation
| Field | Description |
|---|---|
| scanInterval | Recommended scan interval setting. See Scan interval. |
| scanWindow | Recommended scan window setting. It shall be set to a value smaller or equal to the value set for the scanInterval. See Scan window. |
| filterPolicy | Initiator filter policy. It is used to determine whether the Filter Accept List is used. If the Filter Accept List is not used, the peerAddr argument specify the address type and address of the advertising device to connect to. See Initiator filter policy. |
| peerAddr | The address of peer connectable device, see BLE_GAP_Addr_T. It is invalid once filterPolicy is enable. |
| connParams | GAP connection parameters. See BLE_GAP_ConnParams_T. |