3.1 Device Configuration on Power-up or on Reset
During power-up or a device reset, the MCP2222 loads USB descriptor information, and configures the I/O pins and peripherals, according to the EEPROM settings.
During power-up or a device reset, the MCP2222 loads USB descriptor information, and configures the I/O pins and peripherals, according to the EEPROM settings.
DS40002695A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.