3.6 Device Configuration Commands and Their Responses
The MCP2222 supports device configuration through the USB vendor-class interface.
The command and response formats are as given below:
- Command format: bCommandCode + Payload
- Response format: wResponseCode + Payload
The following endpoints are used for configuration commands and responses:
- Endpoint 0x05 (OUT) — Used by the USB host to send configuration commands.
- Endpoint 0x85 (IN) — Used by the USB host to read command responses.
-
Command Effect CNFG_SetUSBParameters
Saves the USB parameters to NVM. The changes are applied during the next enumeration.
CNFG_SetManufacturer
Saves the manufacturer name to NVM. The changes are applied during the next enumeration.
CNFG_SetProductName
Saves the product name to NVM. The changes are applied during the next enumeration.
CNFG_SetSerialNumber
Saves the serial number to NVM. The changes are applied during the next enumeration.
CNFG_GetUSBParameters
Reads the USB parameters from NVM
CNFG_GetManufacturer
Reads the manufacturer name from NVM
CNFG_GetProductName
Reads the product name from NVM
CNFG_GetSerialNumber
Reads the serial number from NVM
CNFG_SetIOConfiguration
Saves the six I/O pin configuration to NVM
CNFG_GetIOConfiguration
Reads the configuration of the six I/O pins saved in SRAM or NVM
CNFG_SetI2CConfiguration
Saves the I2C configuration to NVM
CNFG_GetI2CConfiguration
Reads the I2C configuration from SRAM or NVM
CNFG_SetSPICConfiguration
Saves the SPI configuration to NVM
CNFG_GetSPICConfiguration
Reads the SPI configuration from SRAM or NVM
CNFG_ResetToFactoryDefault
Restores the NVM settings to their factory-default values
CNFG_SetPassword
Enables password protection and saves the password to NVM
CNFG_DisablePassword
Disables password protection
CNFG_LockConfiguration
Locks the password-protected configuration
CNFG_UnlockConfiguration
Unlocks the password-protected configuration
CNFG_ChangePassword
Changes the password and saves the new password to NVM
CNFG_PermanentLockCfg
Permanently locks the device configuration
CNFG_GetCfgProtectionLevel
Reads the current device configuration protection level
CNFG_SetNVMasCurrent
Makes the power-up I/O, I2C and SPI current settings CNFG_GetRevID
Reads the device revision ID CNFG_SoftReset
Resets the device and causes it to re-enumerate