3.4 Peripheral Settings
Peripheral power-up settings are made active settings during a device
power-up or reset. The changes made to these settings take
effect after:
- A power cycle
- A device Reset
- Sending the vendor command, CNFG_SetNVMAsCurrent
The changes made to active settings take effect immediately but are lost after a power cycle or a device reset.