1.11 Clock Reference Module
The IO3 pin supports the Clock Out (CLKO) function. When configured as a CLKO, IO3 outputs a clock signal at the selected frequencies.
The factory-default CLKO frequency is 4 MHz. The output frequency can be one of the following:
- 6 MHz
- 4 MHz
- 2 MHz
- 1 MHz
These output frequencies can be changed through device configuration commands.