1.5 USB Module
The MCP2222 includes a full-speed USB 2.0 compliant USB interface. It implements the CDC, ACM and Vendor USB classes.
The MCP2222 enumerates as a composite USB device and supports the following interfaces:
- CDC-ACM class interface: Provides USB-to-UART communication
- Vendor class interface: Provides USB-to-I2C communication, USB-to-SPI communication, GPIO control, and device configuration
The device also supports:
- Configurable VID and PID assignments
- Configurable string descriptors
- Bus-powered or self-powered operation