11.1.8 Filter Sink Pins
Allows you to specify the sink Pin Type and the Filter. The default pin type is Registers (by pin). You can specify any string value for the Filter. If you change the pin type, the Sink Pins shows the updated list of available sink pins.