11.1.5 Filter Source Pins
Allows you to specify the source Pin Type and the Filter. The default pin type is Registers by pin name. You can specify any string value for the Filter. If you change the pin type, the Source Pins shows the updated list of available source pins.