This section describes the common steps for performing
Bluetooth® LE
OTA DFU using the Microchip Bluetooth Data (MBD) application and the
PIC32WM-BW1 Curiosity Board. The
Bluetooth® LE sensor application serves as a sample project, with precompiled
hex and upgradable bin files provided for reference.
Table 6-6. Hardware and Software Requirements| Item | Description | Quantity |
|---|
| PIC32WM-BW1 Curiosity Board | Target device for OTA DFU | 1 |
| USB Type-C™ cable | For power and programming | 1 |
| Android®/iOS®
Mobile | For running the Microchip Bluetooth Data application | 1 |
| Microchip Bluetooth Data (MBD) Application | Available on iOS®/Android® app stores | 1 |
Firmware Files
- Current image (with OTA capability):
ota_ble_sensor.X.production.signed.hexota_ble_sensor.X.production.signed.unified_timerbased.hex
- Upgradable image (
.bin): - Location:
\ble\peripheral\ota_ble_sensor\hex