4.1.2 Peripheral
Bluetooth® LE Peripheral devices send advertisement packets and accept connection requests from another central device (see Central from Related Links). Connected Bluetooth LE devices, enable bi-directional data transfer using the profiles and services. There are certain use cases where a connection between the devices (Peripheral & Central) is not essential and advertisement feature (transmit only, no receive) is sufficient.
SDK Setup
- Getting Started with Software Development (see
Getting Started with Software Development from Related Links).Note: SDK Setup is a mandatory step before users start developing application examples based of Building Blocks.Tip: New users of MCC are recommended to go through the overview.
Blocks
- Bluetooth®LE Extended Advertisment
-
Transmit Data Payload using BLE Extended Adv (no BLE connection)
-
- Bluetooth®LE Connection
-
Configure stack for Peripheral Functionality
-
Connection between Peripheral and Central Device
-
- Profiles and services
-
Bluetooth®LE Transparent UART
-
Data Exchange between two devices (peripheral and central) after a BLE connection using Microchip Transparent UART profile and service
-
-
-
Adding UART
-
Print Hello World
-