6.7 IS1870/IS1871 DUT MPMF 1 to 4 Fixture Board
The board includes a USB interface, 5V adapter, 3.3V power supply, USB to UART interface and a test mode controller circuit. The user can design the DUT socket. Connect the test points GND, P2_0, HCI_TX, HCI_RF, BAT_IN and LED1 from the socket.
The following figures illustrate the IS1870 DUT MPBT fixture board circuit.
The following figures illustrate the IS1871 DUT MPBT fixture board circuit.