2.2.2.2 Step 2B: Pole Installation

Pole installation is done using the optional mount kit that is sold separately. The following figures illustrates the installation steps.

The following images show the two available pole installation options for the midspan unit.
Figure 2-4. Pole of 1” (25.4mm)< ø < 3” (76.2mm)
Figure 2-5. Pole of 3” (76.2mm) < ø < 8” (203.2mm)
Warning: Mounting bracket must be connected to earth ground.