6.10.3 fw-upgrade binarypath FILE
It configures the location in the file system of the firmware upgrade binary file (preferably on
/etc/config -
CONFIG_DIR):
fw-upgrade binarypath /etc/config/firmwareS14.03.02.bin
CAUTION: The binary file MUST
exist, so it MUST be transferred to the local path before being used
(through any mechanism like SCP, TFTP, FTP, USB Flash
Disk...).