6.10.11 fw-upgrade status

It shows the status of a fw-upgrade process:

  • IDLE: no firmware upgrade process in progress
  • RECEIVING: firmware upgrade process is in progress
  • FINISHED: firmware upgrade process has finished

An example of the firmware upgrade process in progress:

EUI48      STATE       PAGES
-------------- ---------------- -----
0x013090320097        RECEIVING 00085
0x013090320098        RECEIVING 00091