6.10.8 fw-upgrade options
It configures the Firmware upgrade
options:
MCHP-PRIME-BASE(prime)# fw-upgrade options multicast arq disabled page_size 0 delay 60 timer 21600- Multicast: enables multicasting to transfer the firmware image through the PLC
- ARQ: enables ARQ
- Pagesize: size of the data chunks
used during the PLC phase of the FU
- automatic (0)
- 32 bytes (1)
- 64 bytes (2)
- 128 bytes (3)
- 192 bytes (4)
- delay: time that a Service Node waits before restarting with the new image (0-65536 seconds)
- timer: time that a Service Node must wait before reverting to a former firmware image when the new image is not confirmed by the Base Node; so, this is the time to test the new firmware (0-65536 seconds)