6.10.9 fw-upgrade signature_algorithm
This command configures the signature algorithm used in the generation of the firmware upgrade
binary.
MCHP-PRIME-BASE(prime)# fw-upgrade signature_algorithm 0 size 0Signature values are:
- 0: No signature
- 1: RSA-SHA signature
- 2: ECDSA-SHA signature
Signature size depends on the firmware binary length and signature (0 if no signature)