42.8.21 Channel x Compare/Capture Buffer Value
CCBx is copied into CCx at TCC update
time.
Note: Only use 32-bit accesses to write to this register (do not use 8- or 16-bit
writes).
| Name: | CCBx |
| Offset: | 0x70 + x*0x04 [x=0..5] |
| Reset: | 0x00000000 |
| Property: | Write-Synchronized, Read-Synchronized |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CCB[17:10] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CCB[9:2] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CCB[1:0] | DITHERB[5:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 23:6 – CCB[17:0] Channel x Compare/Capture Buffer Value [x=0..5]
These bits hold the value of the Channel x Compare/Capture Buffer Value register. The register serves as the buffer for the associated compare or capture registers (CCx). Accessing this register using the CPU or DMA will affect the corresponding CCBVx status bit.
Note:
- When the TCC is configured as a 16-bit timer/counter, the excess bits are read as ‘
0’. - This bit field occupies the MSB of the register, [23:m]. m is dependent on the Resolution bits in the Control A register (CTRLA.RESOLUTION):
CTRLA.RESOLUTION Bits [23:m] 0x0 - NONE 23:0 0x1 - DITH4 23:4 0x2 - DITH5 23:5 0x3 - DITH6 23:6 (depicted)
Bits 5:0 – DITHERB[5:0] Dithering Buffer Cycle Number
Note: This bit field consists of the n LSB of the register. n is dependent on the value of the Resolution bits in the Control A register (CTRLA.RESOLUTION):
| CTRLA.RESOLUTION | Bits [n:0] |
|---|---|
| 0x0 - NONE | — |
| 0x1 - DITH4 | 3:0 |
| 0x2 - DITH5 | 4:0 |
| 0x3 - DITH6 | 5:0 (depicted) |