42.8.15 Pattern
| Name: | PATT |
| Offset: | 0x38 |
| Reset: | 0x0000 |
| Property: | Write-Synchronized |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PGV5 | PGV4 | PGV3 | PGV2 | PGV1 | PGV0 | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PGE5 | PGE4 | PGE3 | PGE2 | PGE1 | PGE0 | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 8, 9, 10, 11, 12, 13 – PGVx Pattern Generation Output Value [x=0..5]
This register holds the values of pattern for each waveform output.
Bits 0, 1, 2, 3, 4, 5 – PGEx Pattern Generation Output Enable [x=0..5]
This register holds the enable status of pattern generation for each
waveform output. A bit written to ‘1’ overrides the corresponding
SWAP output with the corresponding PGVx value.