42.8.12 Interrupt Flag Status and Clear
| Name: | INTFLAG |
| Offset: | 0x2C |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| MC5 | MC4 | MC3 | MC2 | MC1 | MC0 | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FAULT1 | FAULT0 | FAULTB | FAULTA | DFS | UFS | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ERR | CNT | TRG | OVF | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bits 16, 17, 18, 19, 20, 21 – MCx Match or Capture Channel x Interrupt Flag [x=0..5]
Writing a 0 to one of these bits has no
effect.
Writing a 1 to one of these bits clears the corresponding
Match or Capture Channel x Interrupt flag.
In the Capture operation, this flag is not cleared when the CCx register is read. The firmware must clear the Status flag.
Bit 15 – FAULT1 Non-Recoverable Fault 1 Interrupt Flag
This flag is set on the next CLK_TCC_COUNT cycle after a Non-Recoverable Fault 1 occurs.
Writing a 0 to this bit has no effect.
Writing a 1 to this bit clears the Non-Recoverable Fault 1
Interrupt flag.
Bit 14 – FAULT0 Non-Recoverable Fault 0 Interrupt Flag
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the Non-Recoverable Fault 0 Interrupt flag.
Bit 13 – FAULTB Recoverable Fault B Interrupt Flag
This flag is set on the next CLK_TCC_COUNT cycle after a Recoverable Fault B occurs.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the Recoverable Fault B
Interrupt flag.
Bit 12 – FAULTA Recoverable Fault A Interrupt Flag
This flag is set on the next CLK_TCC_COUNT cycle after a Recoverable Fault A occurs.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the Recoverable Fault A Interrupt flag.
Bit 11 – DFS Non-Recoverable Debug Fault State Interrupt Flag
This flag is set on the next CLK_TCC_COUNT cycle after a Debug Fault State occurs.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the Debug Fault State
Interrupt flag.
Bit 10 – UFS Non-Recoverable Update Fault Interrupt Flag
This flag is set when the RAMP index changes and the Lock Update bit is set (CTRLBSET.LUPD).
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the Non-Recoverable Update Fault Interrupt Flag.
Bit 3 – ERR Error Interrupt Flag
This flag is set if a new capture occurs on a channel while the corresponding Match or Capture Channel x interrupt flag is one. In which case, there is no place to store the new capture.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the Error Interrupt
flag.
Bit 2 – CNT Counter Interrupt Flag
This flag is set on the next CLK_TCC_COUNT cycle after a counter event occurs.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the CNT Interrupt
flag.
Bit 1 – TRG Retrigger Interrupt Flag
This flag is set on the next CLK_TCC_COUNT cycle after a counter retrigger occurs.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the Retrigger Interrupt
flag.
Bit 0 – OVF Overflow Interrupt Flag
This flag is set on the next CLK_TCC_COUNT cycle after an overflow condition occurs.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the Overflow Interrupt
flag.