42.8.1 Control A
| Name: | CTRLA |
| Offset: | 0x00 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection, Enable-Protected, Write-Synchronized (ENABLE, SWRST) |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| CPTEN5 | CPTEN4 | CPTEN3 | CPTEN2 | CPTEN1 | CPTEN0 | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DMAOS | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| MSYNC | PRESCYNC[1:0] | RUNSTDBY | PRESCALER[2:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RESOLUTION[1:0] | ENABLE | SWRST | |||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 24, 25, 26, 27, 28, 29 – CPTEN Capture Channel x Enable
These bits are used to select the capture or compare operation on channel x.
Writing a ‘1’ to CPTENx enables capture on channel x.
Writing a ‘0’ to CPTENx disables capture on channel x.
Bit 23 – DMAOS DMA One-Shot Trigger Mode
This bit enables the DMA One-shot Trigger Mode.
Writing a ‘1’ to this bit generates a DMA trigger on the TCC cycle following a TCC_CTRLBSET_CMD_DMAOS command.
Writing a ‘0’ to this bit generates DMA triggers on each TCC cycle.
This bit is not synchronized.
| Value | Description |
|---|---|
| 0 | The TCC controls its own counter. |
| 1 | The counter is controlled by its Host TCC. |
Bit 15 – MSYNC Host Synchronization (only for TCC client instance)
This bit must be set if the TCC counting operation must be synchronized on its Host TCC.
This bit is not synchronized.
| Value | Description |
|---|---|
| 0 | The TCC controls its own counter. |
| 1 | The counter is controlled by its Host TCC. |
Bits 13:12 – PRESCYNC[1:0] Prescaler and Counter Synchronization
These bits select if, on re-trigger event, the Counter is cleared or reloaded on either the next GCLK_TCCx clock or on the next prescaled GCLK_TCCx clock. It is also possible to reset the prescaler on the re-trigger event.
These bits are not synchronized.
| Value | Name | Description | |
|---|---|---|---|
| Counter Reloaded | Prescaler | ||
| 0x0 | GCLK | Reload or reset Counter on next GCLK | — |
| 0x1 | PRESC | Reload or reset Counter on next prescaler clock | — |
| 0x2 | RESYNC | Reload or reset Counter on next GCLK | Reset prescaler counter |
| 0x3 | Reserved | — | — |
Bit 11 – RUNSTDBY Run in Standby
This bit is used to keep the TCC running in Standby mode.
This bit is not synchronized.
| Value | Description |
|---|---|
| 0 | The TCC is halted in Standby mode. |
| 1 | The TCC continues to run in Standby mode. |
Bits 10:8 – PRESCALER[2:0] Prescaler
These bits select the Counter prescaler factor.
These bits are not synchronized.
| Value | Name | Description |
|---|---|---|
| 0x0 | DIV1 | Prescaler: GCLK_TCC |
| 0x1 | DIV2 | Prescaler: GCLK_TCC/2 |
| 0x2 | DIV4 | Prescaler: GCLK_TCC/4 |
| 0x3 | DIV8 | Prescaler: GCLK_TCC/8 |
| 0x4 | DIV16 | Prescaler: GCLK_TCC/16 |
| 0x5 | DIV64 | Prescaler: GCLK_TCC/64 |
| 0x6 | DIV256 | Prescaler: GCLK_TCC/256 |
| 0x7 | DIV1024 | Prescaler: GCLK_TCC/1024 |
Bits 6:5 – RESOLUTION[1:0] Dithering Resolution
These bits increase the TCC resolution by enabling the dithering options.
These bits are not synchronized.
| Value | Name | Description |
|---|---|---|
| 0x0 | NONE | The dithering is disabled. |
| 0x1 | DITH4 | Dithering is done every 16 PWM frames. PER[3:0] and CCx[3:0] contain dithering pattern selection. |
| 0x2 | DITH5 | Dithering is done every 32 PWM frames. PER[4:0] and CCx[4:0] contain dithering pattern selection. |
| 0x3 | DITH6 | Dithering is done every 64 PWM frames. PER[5:0] and CCx[5:0] contain dithering pattern selection. |
Bit 1 – ENABLE Enable
Due to synchronization, there is a delay from writing CTRLA.ENABLE until the peripheral is enabled/disabled. The value written to CTRLA.ENABLE reads back immediately, and the ENABLE bit in the SYNCBUSY register (SYNCBUSY.ENABLE) is set. SYNCBUSY.ENABLE is cleared when the operation is complete.
| Value | Description |
|---|---|
| 0 | The peripheral is disabled. |
| 1 | The peripheral is enabled. |
Bit 0 – SWRST Software Reset
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit resets all registers in the TCC
(except DBGCTRL) to their initial state and the TCC is disabled.
Writing a ‘1’ to CTRLA.SWRST always takes precedence; all
other writes in the same write-operation are discarded.
Due to synchronization, there is a delay from writing CTRLA.SWRST until the Reset is complete. CTRLA.SWRST and SYNCBUSY.SWRST will both be cleared when the Reset is complete.
| Value | Description |
|---|---|
| 0 | There is no Reset operation ongoing. |
| 1 | The Reset operation is ongoing. |