42.8.19 Pattern Buffer
Note: Only use 32-bit accesses to write to this register (do not use 8- or 16-bit
writes).
| Name: | PATTB |
| Offset: | 0x64 |
| Reset: | 0x0000 |
| Property: | Write-Synchronized,
Read-Synchronized |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | | PGVB5 | PGVB4 | PGVB3 | PGVB2 | PGVB1 | PGVB0 | |
| Access | | | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | | | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | PGEB5 | PGEB4 | PGEB3 | PGEB2 | PGEB1 | PGEB0 | |
| Access | | | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | | | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 8, 9, 10, 11, 12, 13 – PGVBx Pattern Generation
Output Value Buffer [x=0..5]
This register is the
buffer for the PGV register. If double buffering is used, valid content in this
register is copied to the PGVx register on an UPDATE
condition.
Bits 0, 1, 2, 3, 4, 5 – PGEBx Pattern Generation
Output Enable Buffer [x=0..5]
This register is the
buffer of the PGE register. If double buffering is used, valid content in this
register is copied into the PGEx register at an UPDATE
condition.