18.4.3 Effects of Various Resets

The Reset value of the Reset Control register, RCON, depends on the type of device Reset, as indicated in the following table.

Table 18-5. Status Bits, Their Significance and Initialization Condition for RCON Register(1)
Condition EXTR SWR WDTO DMTO STANDBY SLEEP(2) IDLE (2) CMR BOR POR
Power-on Reset or MCLR set as POR 0 0 0 0 0 0 01 1
Brown-out Reset 0 00 00 0 0 1 *
MCLR Reset during the Run mode 1 * * * * * * * *
MCLR Reset during the Idle mode 1 * * * * 1 * * *
MCLR Reset during the Standby Sleep mode 1 * * * 1 * * * *
Software Reset command * 1 * * * * * * *
Configuration Word mismatch Reset * * * * * * 1 * *
WDT Time-out Reset during the Run mode and NMI counter expires * * 1 * * * * * *
WDT Time-out Reset during the Idle mode * * * * * 1 * * *
WDT Time-out Reset during the Standby Sleep mode * * * * 1 * * * *
DMT Time-out Reset and NMI counter expires * * * 1 * * * * *
Interrupt exit from the Idle mode * * * * * 1 * * *
Interrupt exit from the Standby Sleep mode * * * *1 * * * *
  1. Legends: * = unchanged
  2. The device enters the Standby Sleep or Idle states when it executes a WAIT (WFI) instruction along with the sleep sequence. See Power Management Unit (PMU) for Sleep/Idle modes from Related Links.