18.4.4 CRU Clock Configuration Registers
The register summary table shows the mapping of the registers in memory, as well as the details of the bit fields in each register. Each register has an associated SET/CLR/INV function register with the suffix appended to the register name, for example: <reg>SET, <reg>CLR, <reg>INV.