45.5.21 Jumbo Frames
The jumbo frames enable bit in the Network Configuration register allows the ETH, in its default configuration, to receive jumbo frames up to 3840 bytes in size. This operation does not form part of the IEEE 802.3 specification and is normally disabled. When jumbo frames are enabled, frames received with a frame size greater than 3840 bytes are discarded.