7.2.6 System Pin List

Table 7-6. System Pin Description
Pin No.Pin NamePower RailI/O TypeDescriptionActive Level
29MIPI_CK_NVDD_2V5PHYMIPI DPHY negative differential output clock lane
30MIPI_CK_PVDD_2V5PHYMIPI DPHY positive differential output clock lane
25MIPI_D0_NVDD_2V5PHYMIPI DPHY negative differential output data lane 0
26MIPI_D0_PVDD_2V5PHYMIPI DPHY positive differential output data lane 0
27MIPI_D1_NVDD_2V5PHYMIPI DPHY negative differential output data lane 1
28MIPI_D1_PVDD_2V5PHYMIPI DPHY positive differential output data lane 1
31MIPI_D2_NVDD_2V5PHYMIPI DPHY negative differential output data lane 2
32MIPI_D2_PVDD_2V5PHYMIPI DPHY positive differential output data lane 2
33MIPI_D3_NVDD_2V5PHYMIPI DPHY negative differential output data lane 3
34MIPI_D3_PVDD_2V5PHYMIPI DPHY positive differential output data lane 3
185USBA_PVDD_3V3USBPHYUSB host port A high-speed data +
184USBA_NVDD_3V3USBPHYUSB host port A high-speed data -
187USBB_PVDD_3V3USBPHYUSB host port B high-speed data +
186USBB_NVDD_3V3USBPHYUSB host port B high-speed data -
189USBC_PVDD_3V3USBPHYUSB host port C high-speed data +
188USBC_NVDD_3V3USBPHYUSB host port C high-speed data -
130PIOBU0VBATBackup I/OTamper input/output 0 / Wake-up 2 input
132PIOBU1VBATBackup I/OTamper input/output 1 / Wake-up 3 input
131PIOBU2VBATBackup I/OTamper input/output 2 / Wake-up 4 input
133PIOBU3VBATBackup I/OTamper input/output 3 / Wake-up 5 input
134JTAGSELVBATBackup I/OJTAG selection
129WKUPVBATBackup I/OWake-up input. 100 kΩ internal pull-up.
135SHDNVBATBackup I/OShutdown control Low
173NRSTVDD_3V3Input/OutputExternal nReset input/output. 10 kΩ internal pull-up. Low
174NRST_OUTVDD_3V3Output I/OMicroprocessor reset output Low
147AUDIOCLKVDD_3V3OutputAudio clock output
162RSV0Reserved. Connect to GND.
163RSV1Reserved. Connect to GND.
97NAND_WPVDD_3V3InputNAND Flash write protect. 100 kΩ internal pull-up.Low
49NAND_CS_INVDD_3V3InputNAND Flash chip select input. 100 kΩ internal pull-up.Low
77QSPI0_CS_INVDD_3V3InputNOR Flash chip select input. 10 kΩ internal pull-up.Low
109TXRXA_PVDD_1V1_ETHInput/OutputPhysical receive or transmit signal (+ differential)
110TXRXA_MVDD_1V1_ETHInput/OutputPhysical receive or transmit signal (– differential)
112TXRXB_PVDD_1V1_ETHInput/OutputPhysical receive or transmit signal (+ differential)
113TXRXB_MVDD_1V1_ETHInput/OutputPhysical receive or transmit signal (– differential)
115TXRXC_PVDD_1V1_ETHInput/OutputPhysical receive or transmit signal (+ differential)
116TXRXC_MVDD_1V1_ETHInput/OutputPhysical receive or transmit signal (– differential)
118TXRXD_PVDD_1V1_ETHInput/OutputPhysical receive or transmit signal (+ differential)
119TXRXD_MVDD_1V1_ETHInput/OutputPhysical receive or transmit signal (– differential)
104GMAC_LED5_ALLPHYADVDD_3V3Input/OutputProgrammable LED5 output/PHY Address Strap pin
103GMAC_LED4_MAGJACKVDD_3V3Input/OutputProgrammable LED4 output/MagJack register settings. 10 kΩ internal pull-up.
102GMAC_LED3_PHYAD2VDD_3V3Input/OutputProgrammable LED3 output/PHYAD2
101GMAC_LED2_PHYAD1VDD_3V3Input/OutputProgrammable LED2 output/PHYAD1
100GMAC_LED1_PHYAD0VDD_3V3Input/OutputProgrammable LED1 output/PHYAD0
99GMAC_NRSTVDD_3V3InputGigabit PHY reset line. 10 kΩ internal pull-up.Low
166SEL_VLDO15V_MAINInputVLDO1 Default Output Voltage Selection pin. Three-state input.
165MCP16502_HPM5V_MAINInputHigh-Power Mode Input pin. In combination with PWRHLD and LPM, this pin defines the MCP16502 power mode status.High
154nSTART_SOM5V_MAINInput/Pull-upStart event input. Drives nSTART_SOM to low to initiate a start-up sequence. nSTART_SOM is pulled up internally. A capacitor can be connected to automatically initiate a power-up sequence when the main supply rises.Low