7.2.1 PIOA Pin List

Table 7-1. PIOA Pin Description
Pad No.Power RailI/O TypePrimaryAlternate SignalPIO PeripheralReset State(1)Note
SignalTypeFuncSignalIO SetSignal, Dir, PU, PD, HiZ, ST
VDD_3V3GPIOHSNAND_WE_PA0GPIOCNANDWE1PIO, I, PU, ST(2)
VDD_3V3GPIOHSNAND_ALE_PA1GPIOCNANDALE1PIO, I, PU, ST(2)
VDD_3V3GPIOHSNAND_CLE_PA2GPIOCNANDCLE1PIO, I, PU, ST(2)
VDD_3V3GPIOHSNAND_D0_PA3GPIOCD01PIO, I, PU, ST(2)
VDD_3V3GPIOHSNAND_D1_PA4GPIOCD11PIO, I, PU, ST(2)
VDD_3V3GPIOHSNAND_D4_PA5GPIOCD41PIO, I, PU, ST(2)
VDD_3V3GPIOHSNAND_D5_PA6GPIOCD51PIO, I, PU, ST(2)
VDD_3V3GPIOHSNAND_D6_PA7GPIOCD61PIO, I, PU, ST(2)
VDD_3V3GPIOHSNAND_D7_PA8GPIOCD71PIO, I, PU, ST(2)
VDD_3V3GPIOHSNAND_D2_PA9GPIOCD21PIO, I, PU, ST(2)
VDD_3V3GPIOHSNAND_D3_PA10GPIOCD31PIO, I, PU, ST(2)
VDD_3V3GPIOHSNAND_RDY_PA11GPIOCNANDRDY1PIO, I, PU, ST(2)
VDD_3V3GPIOHSNAND_RE_PA12GPIOCNRD/NANDOE1PIO, I, PU, ST(2)
50VDD_3V3GPIOHSNAND_CS_PA13GPIOCNCS0/NANDCS01PIO, I, PU, ST(2)
7VDDIOP0GPIOPA14GPIOAFLEXCOM4_IO41PIO, I, PU, ST(3)
CFLEXCOM3_IO04
5VDDIOP0GPIOPA15GPIOAFLEXCOM4_IO31PIO, I, PU, ST(3)
CFLEXCOM3_IO14
4VDDIOP0GPIOPA16GPIOAFLEXCOM4_IO21PIO, I, PU, ST(3)
DPCK21
EEXT_IRQ11
6VDDIOP0GPIOPA17GPIOAFLEXCOM4_IO11PIO, I, PU, ST
3VDDIOP0GPIOPA18GPIOAFLEXCOM4_IO01PIO, I, PU, ST
36VDDIOP0GPIOPA19GPIOATK01PIO, I, PU, ST
CFLEXCOM4_IO51
DPWML03
41VDDIOP0GPIOPA20GPIOATD01PIO, I, PU, ST
BFLEXCOM3_IO42
CFLEXCOM4_IO61
DPWMH03
37VDDIOP0GPIOPA21GPIOATF01PIO, I, PU, ST
BFLEXCOM3_IO32
DPWML13
40VDDIOP0GPIOPA22GPIOARD01PIO, I, PU, ST
BFLEXCOM3_IO22
CPDMC0_DS11
DPWMH13
39VDDIOP0GPIOPA23GPIOARK01PIO, I, PU, ST
BFLEXCOM3_IO12
CPDMC0_CLK1
DPWML23
38VDDIOP0GPIOPA24GPIOARF01PIO, I, PU, ST
BFLEXCOM3_IO02
CPDMC0_DS01
DPWMH23
VDD_3V3GPIOGMAC0_TXCTL_PA25GPIOAG0_TXCTL1PIO, I, PU, ST(2)
VDD_3V3GPIOGMAC0_TX0_PA26GPIOAG0_TX01PIO, I, PU, ST(2)
VDD_3V3GPIOGMAC0_TX1_PA27GPIOAG0_TX11PIO, I, PU, ST(2)
VDD_3V3GPIOGMAC0_RXCTL_PA28GPIOAG0_RXCTL1PIO, I, PU, ST(2)
VDD_3V3GPIOGMAC0_RX0_PA29GPIOAG0_RX01PIO, I, PU, ST(2)
VDD_3V3GPIOGMAC0_RX1_PA30GPIOAG0_RX11PIO, I, PU, ST(2)
VDD_3V3GPIOGMAC0_MDC_PA31GPIOAG0_MDC1PIO, I, PU, ST(2)
Note:
  1. Signal = ‘PIO’ if GPIO; Dir = Direction; PU = Pull-up; PD = Pull-down; HiZ = High impedance; ST = Schmitt Trigger
  2. This feature is fixed due to the SAMA7D65 SOM Series internal connection.
  3. Compared to SAMA7D65 SiP, this feature is limited, as it is partly used for other SAMA7D65 SOM Series features, for example GMAC or FLEXCOM.